en

Cart

Your cart is empty.

IC reference design search

Semtech SC21154

Tiny 1.2A Synchronous Buck Regulator with Programmable Soft Start

Overview

TopologyBuck Converter
Input voltage2.3-5.5 V
Output 13.3 V / 1.2 A
IC revision1.0

Description

The SC21154 is an ultra high efficiency 1.2A DC/DC buckregulator available in a small MLPD package. These featuresmake the SC21154 perfect for small form factor consumerapplications where high efficiency is essential.SC21154 is an Adaptive On-Time 4MHz switching regulatorat full load conditions.

Features

FeaturesInput voltage range — 2.3V to 5.5V1.2A continuous output current4MHz switching frequencyAdjustable Output Voltage1% output voltage accuracyAdaptive On-Time architectureUp to 100% duty cycleUp to 96% peak efficiencyPower Save mode for efficient light load operation

90% efficiency 30mA to 75mA0.1μA shutdown current21μA quiescent currentProgrammable soft startPre-bias startup protection1.5mm x 2mm, 6-Lead MLPD packageWEEE and RoHS compliant and halogen-free

Typical applications

  • GPS devices
  • Portable devices/ Wearable Electronics
  • Tablet PCs/ Smart Phones
  • Battery powered equipment

Products

Order Code Data­sheet Downloads Product seriesL
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
Samples
74479876147
STE ALT EAG CAD LTS PSP SPE IGS CADWE-PMI Power Multilayer Inductor 0.47 1500 2100 2000 40 120 Low RDC & High Saturation Current 1
Order Code Data­sheet
74479876147
Samples
Order Code Data­sheet Downloads Product seriesL
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
Samples