Topology | Buck Converter |
Input voltage | 85-265 V |
Output 1 | 16.05 V / 0.7 A |
IC revision | 1.0 |
The STR3A453D is a power IC for switching power supplies, incorporating a power MOSFET and a current-mode PWM controller IC.The product achieves low power consumption and low standby power by including a startup circuit and a standby function that automatically switch operation modes – PWM mode in normal operation and burst-oscillation mode under light-load conditions. Its enhanced protection functions also enable higher cost-effective power supply systems with few external components.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins | Rows | G (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012207086 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | – | – | – | 10 GΩ | – | – | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207097 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 68 nF | – | – | – | 7.4 GΩ | – | – | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | |||
890334023023CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 13 | 7 | 13 | Boxed THT | – | – | 4 | – | – | Carton | |||
860020672011 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | 22 µF | – | – | – | – | -40 °C up to +105 °C | 2 | ±20% | – | – | 10 | – | – | – | – | – | 2000 | 60 | 11 | 5 | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | – | Ammopack | |||
860080475016 | SPEC | 7 files | WCAP-ATLI Aluminum Electrolytic Capacitors | 470 µF | – | – | – | – | -55 °C up to +105 °C | 5 | ±20% | – | – | 10 | – | – | – | – | – | 5000 | 1415 | 117.5 | 10 | – | – | – | 25 | – | – | 16 | – | – | – | – | – | – | – | – | Ammopack | |||
744862120 | SPEC | 8 files | WE-TFC Common Mode Power Line Choke | – | – | – | – | – | – | – | – | UU 9.8 V | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | 0.4 | 12 | 2 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | 4 | – | 3.5 | – | – | – | |||
7447231221 | SPEC | 12 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 1018 | -40 °C up to +125 °C | – | – | – | 2.1 | 2.4 | Heat Shrinking Tube | – | – | – | – | 1.75 | 0.22 | 0.2 | – | – | – | 11 | 11 | 19 | THT | – | – | – | – | – | – | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | – | THT | 2 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012207086 | SPEC | ||
885012207097 | SPEC | ||
890334023023CS | SPEC | ||
860020672011 | SPEC | ||
860080475016 | SPEC | ||
744862120 | SPEC | ||
7447231221 | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins | Rows | G (mm) | Gender | Type | Packaging | Samples |
---|