Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
ROHM
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(217)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
ROHM
391-420 of 424 reference designs
Filter values
BM2P141X | Demoboard BM2P141X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
15.4 V / 0.71 A
BM2P151X | Demoboard BM2P151X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.8 A
BM2P159T1F | Demoboard BM2P159T1F-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.17 A
BM2P159T1F, Rev. 002
Buck Converter
|
V
in
10.6-16.21 V
BM2P159T1F | Demoboard BM2P159T1F-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.17 A
BM2P189TF | Demoboard BM2P189TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
19.8 V / 0.17 A
BM2P209TF | Demoboard BM2P209TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
22 V / 0.15 A
BM2P249TF | Demoboard BM2P249TF-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
26.4 V / 0.12 A
BM2P249TF, Rev. 002
Buck Converter
|
V
in
-0.3-650 V
|
fsw
94-106 kHz
BM2P249TF | Demoboard BM2P249TF-EVK-001, Rev. 003
Buck Converter
|
V
in
90-264 V
|
Output
26.4 V / 0.12 A
BM2P26CK-Z | Demoboard BM2P26CK-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
94-106 kHz
|
Output
5.25 V / 0.5 A
BM2PAA1Y | Demoboard BM2PAA1Y-EVK-001
Buck Converter
|
V
in
90-230 V
|
Output
12.6 V / 0.6 A
BM2PAB1Y | Demoboard BM2PAB1Y-EVK-001, Rev. 002
Buck Converter
|
V
in
90-264 V
|
Output
12.6 V / 0.6 A
BM2PAB1Y | Demoboard BM2PAB1Y-EVK-002, Rev. 002
Buck Converter
|
V
in
90-264 V
|
Output
5.5 V / 0.66 A
BM2PAB1Y-Z | Demoboard BM2PAB1Y-EVK-003, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
25-65 kHz
|
Output
21 V / 0.4 A
BM2PDA1Y | Demoboard BM2PDA1Y-EVK-001
Buck Converter
|
V
in
90-264 V
|
Output
25.2 V / 0.35 A
BM2PDA1Y | Demoboard BM2PDA1Y-EVK-002
Flyback Converter
|
V
in
90-264 V
|
Output
5.25 V / 2 A
BM2SC121FP2-LBZ | Demoboard BM2SC121FP2-EVK-001, Rev. 001
Flyback Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
25.2 V / 2 A
BM2SC121FP2-LBZ | Demoboard BM2SC121FP2-EVK-001, Rev. 002
Buck Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
25.2 V / 2 A
BM2SC123FP2-LBZ | Demoboard BM2SC123FP2-LBZ
Flyback Converter
|
V
in
300-900 V
|
Output
25.2 V / 2 A
BM2SC123FP2-LBZ | Demoboard BM2SC123FP2-EVK-001, Rev. 002
Flyback Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
25.2 V / 2 A
BM2SCQ123T-LBZ | Demoboard BM2SCQ123T-EVK-001, Rev. 001
Flyback Converter
|
V
in
210-480 V
|
fsw
106-134 kHz
|
Output
26.4 V / 2 A
BM3G007MUV | Demoboard BM3G007MUV-EVK-002, Rev. 001
Power Factor Correction
|
V
in
90-264 V
|
fsw
2000 kHz
|
Output
415 V / 0.6 A
BM510Q10FJ
Flyback Converter
|
V
in
90-110 V
|
fsw
0.05-0.06 kHz
|
Output
50 V / 0.14 A
BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Outputs
44.3 V / 0.15 A, 50 V / 0.14 A
BM520Q15F, Rev. 001
Other Topology
|
fsw
180-220 kHz
BM520Q15F, Rev. 001
Other Topology
|
V
in
90-110 V
|
fsw
180-220 kHz
|
Output
70 V / 0.21 A
BM520Q19F, Rev. 002
Other Topology
|
fsw
200 kHz
BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
BM520Q25F, Rev. 001
Other Topology
|
V
in
250 V
|
fsw
135-165 kHz
previous
1
...
11
12
13
14
15
next
Cart
Your cart is empty.
Get samples and quotes