Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
ROHM
IC manufacturers
(95)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(12)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(217)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(862)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(311)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(85)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(288)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(16)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
ROHM
361-390 of 422 reference designs
Filter values
BD9G500EFJ, Rev. 001
Buck Converter
|
V
in
7-36 V
|
fsw
180-220 kHz
|
Output
3.3 V / 5 A
BD9G500UEFJ, Rev. 002
Buck Converter
|
V
in
7-36 V
|
fsw
180-220 kHz
|
Output
3.3 V / 5 A
BD9G500UEFJ, Rev. 002
Buck Converter
|
V
in
7-48 V
|
fsw
180-220 kHz
|
Output
5 V / 5 A
BD9G500UEFJ, Rev. 002
Buck Converter
|
V
in
18-60 V
|
fsw
180-220 kHz
|
Output
12 V / 5 A
BDJ2FA1FP3, Rev. 1.1
Other Topology
BM1C102, Rev. 1.1
Power Factor Correction
|
fsw
120 kHz
BM1P061FJ | Demoboard BM1P061FJ-EVK-001, Rev. 002
Buck Converter
|
V
in
90-264 V
|
fsw
60-70 kHz
|
Output
25.2 V / 2 A
BM1P10CFJ | Demoboard BM1P10CFJ-EVK-001, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
25.2 V / 2 A
BM1Z002FJ | Demoboard BM1Z002FJ-EVK-001, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
5.25 V
BM1Z002FJ | Demoboard BM1Z002FJ-EVK-002, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
5.25 V
BM1Z102FJ | Demoboard BM1Z102FJ-EVK-001, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
fsw
0.06 kHz
|
Output
5.25 V
BM2P014 | Demoboard aircon-board, Rev. 1.0
Other Topology
|
V
in
160-285 V
|
Output
15 V
BM2P016 | Demoboard BM2P016-EVK-002, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.5 A
BM2P016 | Demoboard BM2P016-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.5 A
BM2P0161 | Demoboard BM2P0161-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
16.5 V / 0.5 A
BM2P0161 | Demoboard BM2P0161-EVK-002, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.5 A
BM2P0161 | Demoboard BM2P0161-EVK-003, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
13.2 V / 2 A
BM2P0161-Z | Demoboard BM2P0161-EVK-004, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
14.04 V / 1.3 A
BM2P016T | Demoboard BM2P016T-EVK-004, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
25.2 V / 1.5 A
BM2P016T | Demoboard BM2P016T-EVK-002, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
16.5 V / 1.5 A
BM2P016T | Demoboard BM2P016T-EVK-003, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
Output
12.6 V / 3 A
BM2P060MF-Z | Demoboard BM2P060MF-EVK-001, Rev. 001
Flyback Converter
|
V
in
90-264 V
|
fsw
65 kHz
|
Output
25.2 V / 1.67 A
BM2P061MF-Z, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
60-70 kHz
|
Outputs
20.3 V / 1 A, 13.2 V / 1 A, 5.2 V / 2 A
BM2P109TF | Demoboard BM2P109TF-EVK-001, Rev. 001 and 003
Buck Converter
|
V
in
90-264 V
|
Output
11 V / 0.15 A
BM2P121X | Demoboard BM2P121X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.75 A
BM2P129TF | Demoboard BM2P129TF-EVK-002, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
10.8 V / 0.17 A
BM2P129TF | Demoboard BM2P129TF-EVK-001, Rev. 001 and 003
Buck Converter
|
V
in
90-264 V
|
Output
13.2 V / 0.17 A
BM2P129TF, Rev. 002
Buck Converter
|
V
in
-0.3-650 V
|
fsw
94-106 kHz
BM2P134E | Demoboard BM2P134E-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
fsw
65-130 kHz
|
Output
12.6 V / 1 A
BM2P141X | Demoboard BM2P141X-EVK-001, Rev. 001
Buck Converter
|
V
in
90-264 V
|
Output
15.4 V / 0.71 A
previous
1
...
11
12
13
14
15
next
Cart
Your cart is empty.
Get samples and quotes