Topology | Boost Converter |
Input voltage | 4.2-27 V |
Switching frequency | 1000-1500 kHz |
Output 1 | 0.03 A |
IC revision | 001 |
This IC is white LED driver IC with PWM step-upDC/DC converter that can boost max 41V and currentdriver that can drive max 30mA. The wide andprecision brightness can be controlled by externalPWM pulse. This IC has very accurate current drivers,and it has few current errors between each strings. So,it will be helpful to reduce brightness spots on the LCDpanel. Small package is suited for saving space.
High accuracy & good matching current drivers 8ch(MAX30mA/ch) Integrated 50V power Nch MOSFET Soft Start function Drive up to 11 LEDs in series, 8 strings in parallel Rich safety functions・Over-voltage protection・External SBD open detect / Output Shortprotection・Over current limit・CH Terminal open / GND short protect・CH over voltage protect / LED short protect・Thermal shutdown・UVLO Analog Brightness Control
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205025 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205033 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 22 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012207052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | 7" Tape & Reel | |||
74438336100 | SPEC | 9 files | WE-MAPI SMT Power Inductor | – | – | – | 3020 | -40 °C up to +125 °C | – | – | – | 3 | 3 | – | 10 | 1.65 | 3 | 280 | 18 | 80 | SMT | 2 | – | 2 | – | – | 1.2 | – | |||
61301011821 | SPEC | – | 6 files | WR-PHD 2.54 mm Socket Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 25.9 | – | – | – | – | – | – | – | – | THT | 10 | Single | – | Socket Header | Straight | 3 | Tray | ||
61300411821 | SPEC | – | 6 files | WR-PHD 2.54 mm Socket Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.66 | – | – | – | – | – | – | – | – | THT | 4 | Single | – | Socket Header | Straight | 3 | Tray | ||
61301011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 25.4 | – | – | – | – | – | – | – | – | THT | 10 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205025 | SPEC | ||
885012205033 | SPEC | ||
885012206071 | SPEC | ||
885012206076 | SPEC | ||
885012207052 | SPEC | ||
885012208069 | SPEC | ||
74438336100 | SPEC | ||
61301011821 | SPEC | – | |
61300411821 | SPEC | – | |
61301011121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|