Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 5 V |
Output 1 | 3.3 V |
IC revision | 004 |
BD57021MWV is an integrated IC for the wireless powertransmitter. This device is composed of inverters for thecoil drive, controller for the communication of the Qicompliant and demodulating circuit, GPIO, TCXO buffer,and I2C interface.BD57021MWV works as a controller in the wirelesspower transmitter based on the Qi compliant by using itwith a general-purpose microcomputer.BD57021MWV is applied to Qi ver.1.2 (Low Power).
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760308111 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A11; MP-A11 | 53 x 53 x 6 mm | 6.3 | 13 | 25 | 20 | 80 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|