Topology | Buck Converter |
Input voltage | 5 V |
Output 1 | 3.3 V |
IC revision | 002 |
BD57020MWV is an integrated IC for the wireless powertransmitter. This device is composed of inverters for thecoil drive, controller for the communication of the Qicompliant and demodulating circuit, GPIO, TCXO buffer,and I2C interface.BD57020MWV works as a controller in the wirelesspower transmitter based on the Qi compliant by using itwith a general-purpose microcomputer.BD57020MWV is applied to Qi ver.1.2 (Low Power andMedium Power).
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760308110 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Transmitter Coil | Qi - A10; MP-A1/A7 | 53 x 53 x 6 mm | 24 | 6 | 100 | 5 | 180 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|