IC manufacturers ROHM

IC manufacturers (96)

ROHM BD552JLFV

LED Driver IC with PWM and LINEAR Dimming

Overview

TopologyOther Topology
Input voltage90-264 V
Switching frequency18-230 kHz
Output 142 V / 0.51 A
IC revision001

Features

  • input voltage range:VCC : 8.5V to 25.5V
  • Current consumption:UVLO detected : 20uA (Typ)
  • Operating : 2.2mA (Typ)
  • Operating Temperature range: -40C to 105C

Typical applications

  • LED lightings with PWM/LINEAR dimmer(downlight,spotlight,tube-typed LED etc.)

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7448640412SPEC
8 files WE-FC Common Mode Power Line Choke 1.25 5 0.31 250 2000 MnZn 21.3 16.6 22.5 THT
750342016SPEC
Power Inductor
Order Code Data­sheet Simu­lation
7448640412SPEC
750342016SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples