IC manufacturers Nisshinbo Micro Device Inc.

IC manufacturers (96)

Nisshinbo Micro Device Inc. RP402

High Efficiency Small Packaged Step-up DC/DC Converter

Overview

TopologyBuck Converter
Input voltage-0.3-6.5 V
Switching frequency1080-1320 kHz
Output 13.3 V / 1 A
IC revision200604

Description

The RP402 Series are min. 0.6V input, CMOS-based PWM/VFM step-up DC/DC converters with synchronous rectifier. The RP402 have three switching control types, or PWM control, forced PWM control, and PWM/VFM auto change control. The RP402 includes a soft start circuit, a bypass switch, shutdown switch, an anti-ringing switch. By simply using with an inductor, a capacitor, and resistors (for output voltage adjustable type) as external components, a high-efficiency step-up DC/DC converter can be realized. The output voltage can be selected from the internally fixed type or externally adjustment is possible. In addition to SOT-23-5 package, a 2.0mm square DFN(PLP)2020-8 package is available. The RP402 are ideal for the applications powered by one-cell or two-cell alkaline, nickel-metal-hydride (NiMH) or one-cell Lithium-ion (Li+) batteries.

Features

  • Low Voltage Start-up: Typ. 0.7 V
  • Input Voltage Range: Fixed Output Voltage Type: 0.6 V to 4.8 V Adjustable Output Voltage Type: 0.6 V to 4.6 V
  • High Efficiency: 94% (100 mA/ 5.0 V, VIN = 3.6 V, 25°C) 90% (1 mA/ 5.0 V, VIN = 3.6 V, 25°C)
  • Output Current: 800 mA: VIN = 3.6 V, VOUT = 5.0 V
  • LX Driver ON Resistance: NMOS/ PMOS: 0.20 Ω (VOUT = 5.0 V, 25°C)
  • PWM Oscillator Frequency: 1.2 MHz (Normal PWM), 1.0 MHz (Forced PWM)
  • Output Voltage Range: Fixed Output Voltage Type: 1.8 V to 5.5 V, 0.1 V step Adjustable Output Voltage Type: 1.8 V to 5.5 V (recommended)
  • OVLO Detector Threshold: Typ. 5.1 V
  • OVP Detector Threshold: Typ. 6.0 V
  • LX Peak Current Limit: Typ. 1.5 A
  • Latch Protection Delay Time: Typ. 3.3 ms (RP402Kxx1x, RP402Nxx1x) Typ. 4.1 ms (RP402Kxx2x)
  • Soft-start Time: Typ. 0.5 ms
  • EMI Suppression (Built-in Anti-ringing Switch) (RP402Kxx1x, RP402Nxx1x)
  • Voltage Regulation at VIN > VOUT
  • Zero Input Complete Shutdown at VIN = 0 V
  • Input-to-Output Bypass Shutdown Option at CE = L (RP402xxxxC/ D/ G/ H)
  • Ceramic Capacitor Capable
  • Package: DFN(PLP)2020-8, SOT23-5

Typical applications

  • MP3 Players, PDA, Digital Still Cameras, LCD Bias Supplies, GPS, USB-OTG, HDMI
  • Portable Blood Pressure Meter, Wireless Handset

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(A)
ISAT
(A)
RDC
(mΩ)
IRP,40K
(A)
RDC typ.
(mΩ)
V
(V)
Samples
74404032022SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-LQS SMT Power Inductor 2.2 1.8 1.7 50
74438333022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 0 2.75 4.85 172 50 SMT 1.4 3.9 2.35 150 80
74438334022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 0 3.6 6.1 115 50 SMT 1.8 5 2.9 100 80
74438335022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 0 2.5 4.2 108 45 SMT 1.8 3.5 3 94 80
74438336022SPEC
9 files WE-MAPI SMT Power Inductor 2.2 0 2.75 5.55 80 42 SMT 2.4 4.3 3.6 67 80
78438333022SPEC
8 files WE-MAIA SMT Power Inductor 2.2 2.35 2.75 4.85 172 50 SMT 150
78438334022SPEC
8 files WE-MAIA SMT Power Inductor 2.2 2.9 3.6 6.1 115 50 SMT 100
78438335022SPEC
8 files WE-MAIA SMT Power Inductor 2.2 3 2.5 4.2 108 45 SMT 94
78438336022SPEC
8 files WE-MAIA SMT Power Inductor 2.2 3.6 2.75 5.55 80 42 SMT 67
74405031022SPEC
8 files WE-LQSH SMT High Saturation Power Inductor 2.2 108 46 SMT 1.75 3.35 90
Order Code Data­sheet Simu­lation
74404032022SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

74438333022SPEC
74438334022SPEC
74438335022SPEC
74438336022SPEC
78438333022SPEC
78438334022SPEC
78438335022SPEC
78438336022SPEC
74405031022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
MountIR
(A)
ISAT
(A)
RDC
(mΩ)
IRP,40K
(A)
RDC typ.
(mΩ)
V
(V)
Samples