Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
Richtek
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Richtek
181-210 of 289 reference designs
Filter values
RTQ2116C, Rev. DSQ2116C-QA-00
Buck Converter
|
V
in
4.5 V
|
fsw
300-2200 kHz
|
Output
3.3 V / 3 A
RTQ2130B | Demoboard RTQ2130B-50GQW-QT, Rev. 00
Buck Converter
|
V
in
7-25 V
|
Output
5 V / 0.7 A
RTQ2130B | Demoboard DSQ2130B-QT-02, Rev. 02
Buck Converter
|
V
in
3-36 V
|
Output
5 V / 0.7 A
RTQ2131BGQW-QA
Buck Converter
|
V
in
7-25 V
|
Output
5 V / 1 A
RTQ2131B-QA, Rev. 01
Buck Converter
|
V
in
24-36 V
|
fsw
1890-2310 kHz
|
Output
12 V / 1 A
RTQ2131B-QA, Rev. 01
Buck Converter
|
V
in
12-18 V
|
fsw
1890-2310 kHz
|
Output
3.3 V / 1 A
RTQ2131B-QA, Rev. 01
Buck Converter
|
V
in
12-24 V
|
fsw
1890-2310 kHz
|
Output
5 V / 1 A
RTQ2132B-QT, Rev. 00
Buck Converter
|
V
in
7-25 V
|
fsw
1890-2310 kHz
|
Output
5 V / 1.2 A
RTQ2132B-QT, Rev. 00
Buck Converter
|
V
in
16-36 V
|
fsw
1890-2310 kHz
|
Output
12 V / 1.2 A
RTQ2132B-QT, Rev. 00
Buck Converter
|
V
in
12-18 V
|
fsw
1890-2310 kHz
|
Output
3.3 V / 1.2 A
RTQ2132B-QT, Rev. 00
Buck Converter
|
V
in
12-24 V
|
fsw
1890-2310 kHz
|
Output
3.3 V / 1.2 A
RTQ2132B-QT, Rev. 00
Buck Converter
|
V
in
24-36 V
|
fsw
1890-2310 kHz
|
Output
12 V / 1.2 A
RTQ2132B-QT, Rev. 00
Buck Converter
|
V
in
7-25 V
|
fsw
1890-2310 kHz
|
Output
5 V / 1.2 A
RTQ2158 | Demoboard RTQ2158GQWTF-QA, Rev. 00
Buck Converter
|
V
in
2.85-6.5 V
|
Output
1.2 V / 8 A
RTQ2158, Rev. DSQ2158-QA-00
Buck Converter
|
V
in
2.85-6.5 V
|
Output
2.5 V / 8 A
RTQ2158A | Demoboard RTQ2158AGQWTF-QA, Rev. 00
Buck Converter
|
V
in
2.85-6.5 V
|
Output
1.2 V / 12 A
RTQ2158A-QA, Rev. DSQ2158A-QA-00
Buck Converter
|
V
in
2.85-6.5 V
|
Output
6.5 V / 12 A
RTQ2158B-QA, Rev. DSQ2158B-QA-00
Buck Converter
|
V
in
2.85-6.5 V
|
Output
6.5 V / 8 A
RTQ2159, Rev. DSQ2159-QA-00
Buck Converter
|
V
in
2.85-6.5 V
|
fsw
460-2100 kHz
|
Output
1.5 V / 8 A
RTQ2806A | Demoboard DSQ2806A, Rev. 00
Buck Converter
|
V
in
3.5-17 V
|
Output
5.5 V
RTQ2816, Rev. 00
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-1600 kHz
|
Output
5 V / 6 A
RTQ2822 | Demoboard EVB_RTQ2822AGQVF, Rev. 00
Buck Converter
|
V
in
4.5-16 V
|
fsw
400-1200 kHz
|
Output
5.5 V / 12 A
RTQ2822A, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-1200 kHz
|
Output
5 V / 12 A
RTQ2822A, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-1200 kHz
|
Output
5 V / 12 A
RTQ2822A, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-1200 kHz
|
Output
5 V / 12 A
RTQ2822B, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
Output
5 V / 12 A
RTQ2822B, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
Output
5 V / 12 A
RTQ2822B, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
Output
5 V / 12 A
RTQ2823 | Demoboard EVB_RTQ2823AGQVF, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-1200 kHz
|
Output
5.5 V / 8 A
RTQ2823A/B, Rev. 00
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-1200 kHz
|
Output
5 V / 8 A
previous
1
...
5
6
7
8
9
...
10
next
Cart
Your cart is empty.
Get samples and quotes