IC manufacturers Richtek

IC manufacturers (96)

Richtek RT8279

5A, 36V, 500kHz Step-Down Converter

Overview

TopologyBuck Converter
Input voltage5.5-36 V
Switching frequency425-575 kHz
Output 12.5 V / 5 A

Description

The RT8279 is a step-down regulator with an internal power MOSFET. It achieves 5A of continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization.For protection, the RT8279 provides cycle-by-cycle current limiting and thermal shutdown protection. An adjustable soft-start reduces the stress on the input source at startup. In shutdown mode, the regulator draws only 25μA of supply current.The RT8279 requires a minimum number of readily available external components, providing a compact solution. The RT8279 is available in the SOP-8 (Exposed Pad) package.

Features

  • 5A Output Current
  • Internal Soft-Start
  • 110mΩ Internal Power MOSFET Switch
  • Internal Compensation Minimizes External Parts Count
  • High Efficiency up to 90%
  • 25μA Shutdown Mode
  • Fixed 500kHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 5.5V to 36V Operating Input Range
  • Adjustable Output Voltage from 1.222V to 26V
  • Available In an SOP8 (Exposed Pad) Package
  • RoHS Compliant and Halogen Free

Typical applications

  • Distributive Power Systems
  • Battery Charger
  • DSL Modems
  • Pre-regulator for Linear Regulators

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionIR
(A)
Samples
7447714068SPEC
8 files WE-PD SMT Power Inductor 6.8 5.8 22 23.5 1050 Performance 5.2
744773068SPEC
8 files WE-PD2 SMT Power Inductor 6.8 2.1 131 41 4532 1.54
74477710SPEC
8 files WE-PD SMT Power Inductor 10 3.55 2.6 49 7345 Standard 2
74477310SPEC
8 files WE-PD2 SMT Power Inductor 10 1.74 182 37 4532 1.45
7447714150SPEC
8 files WE-PD SMT Power Inductor 15 4.1 43 16.8 1050 Performance 3.5
744771115SPEC
8 files WE-PD SMT Power Inductor 15 7 4.5 28 1260 Standard 4.2
744777122SPEC
8 files WE-PD SMT Power Inductor 22 2.45 1.7 110 7345 Standard 1.41
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionIR
(A)
Samples