IC manufacturers Richtek

IC manufacturers (96)

Richtek RT7299B | Demoboard RT7299BHGQW

8A, 18V, Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency200-1600 kHz
Output 13.3 V / 8 A
IC revision00

Description

The RT7299BHGQW is a high efficiency, monolithic synchronous step-down DC/DC converter that can deliver up to 8A output current from a 4.5V to 18V input supply. The RT7299BHGQW current-mode architecture with external compensation allows the transient response to be optimized over a wide range of loads and output capacitors. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during startup. Fault condition protections include output under-voltage protection, output over-voltage protection, and over-temperature protection. The low current shutdown mode provides output disconnection, enabling easy power management in battery-powered systems.

Features

  • Low RDS(ON) Power MOSFET Switches 26mΩ/19mΩ
  • Input Voltage Range : 4.5V to 18V
  • Adjustable Switching Frequency : 200kHz to 1.6MHz
  • Current-Mode Control
  • Synchronous to External Clock : 200kHz to 1.6MHz
  • Accurate Voltage Reference 0.6V±1%
  • Monotonic Start-Up into Pre-biased Outputs
  • Adjustable Soft-Start
  • Power Good Indicator
  • Input Under-Voltage Lockout
  • Selectable Hiccup Mode and Latch-Off Mode Under-Voltage Protection
  • Over-Temperature and Over-Voltage Protection

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443551370SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 3.7 18.3 7 16 4.9 26 WE-PERM
Order Code Data­sheet Simu­lation
7443551370SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples