Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 200-1600 kHz |
Output 1 | 3.3 V / 8 A |
The RT7299BHGQW is a high efficiency, monolithic synchronous step-down DC/DC converter that can deliver up to8A output current from a 4.5V to 18V input supply. The RT7299BHGQW current-mode architecture with externalcompensation allows the transient response to be optimized over a wide range of loads and output capacitors.Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surgeduring startup. Fault condition protections include output under-voltage protection, output over-voltage protection,and over-temperature protection. The low current shutdown mode provides output disconnection, enabling easypower management in battery-powered systems.
Low RDS(ON) Power MOSFET Switches 26mΩ/19mΩ Input Voltage Range : 4.5V to 18V Adjustable Switching Frequency : 200kHz to 1.6MHz Current-Mode Control Synchronous to External Clock : 200kHz to 1.6MHz Accurate Voltage Reference 0.6V±1% Monotonic Start-Up into Pre-biased Outputs Adjustable Soft-Start Power Good Indicator Input Under-Voltage Lockout Selectable Hiccup Mode and Latch-Off Mode Under-Voltage Protection Over-Temperature and Over-Voltage Protection
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551370 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551370 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|