Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 200-1600 kHz |
Output 1 | 3.3 V / 8 A |
IC revision | DS7299B-04 |
The RT7299B is a high efficiency, monolithic synchronous step-down DC/DC converter that can deliver up to 8A output current from a 4.5V to 18V input supply. The RT7299B current-mode architecture with external compensation allows the transient response to be optimized over a wide range of loads and output capacitors. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. Fault condition protections include output under-voltage protection, output over-voltage protection, and over-temperature protection. The low current shutdown mode provides output disconnection, enabling easy power management in battery-powered systems.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744325330 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 16.6 | 5 | 15 | 5.9 | 54 | Superflux | |||
7443551370 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM | |||
744325420 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|