IC manufacturers Richtek

IC manufacturers (96)

Richtek RT7272B | Demoboard RT7272BGSP

RT7272BGSP Evaluation Board

Overview

TopologyBuck Converter
Input voltage12 V
Output 13.3 V / 3 A

Description

The RT7272B is a high efficiency, current mode synchronous step-down DC/DC converter that can deliver up to 3Aoutput current over a wide input voltage range from 4.5V to 36V. The device integrates a 150mΩ high side and an 80mΩ low side MOSFET to achieve high conversion efficiency up to 95%. The current mode control architecture supports fast transient response and uses a simple compensation circuit.A cycle-by-cycle current limit function provides protection against a shorted output and an internal soft-start eliminates input surge current during start-up. The RT7272B provides complete protection functions such as inputunder voltage lockout, output under voltage protection, over current protection and thermal shutdown.The RT7272B is available in the thermal enhanced SOP-8 (Exposed Pad) package.

Features

  • 4.5V to 36V Input Voltage Range

    -3A Output Current

  • Internal N-MOSFETs
  • Current Mode Control
  • Fixed Frequency Operation : 500kHz
  • Adjustable Output Voltage from 0.8V to 30V
  • High Efficiency Up to 95%
  • Stable with Low ESR Ceramic Output Capacitors
  • Cycle-by-Cycle Current Limit
  • Adjustable Current Limit

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437368047SPEC
8 files WE-LHMI SMT Power Inductor 4.7 9.4 11.7 26 15.5 16 SMT
Order Code Data­sheet Simu­lation
74437368047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples