IC manufacturers Richtek

IC manufacturers (96)

Richtek RT6280B | Demoboard RT6280BHGQUF

RT6280BHGQUF Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-23 V
Output 15.1 V / 10 A

Description

The RT6280B is a simple, easy-to-use, 10A synchronous step-down DC-DC converter with an input supply voltage range of 4.5V to 23V. The device build-in an accurate 0.6V reference voltage and integrates low RDS(ON) power MOSFETs to achieve high efficiency in a UQFN-12HL 3x3 package. The RT6280B adopts Advanced Constant On-Time (ACOTTM) control architecture to provide an ultrafast transient response with few external components and to operate in nearly constant switching frequency over the line, load, and output voltage range. The RT6280B operates in forced PWM that helps meet tight voltage regulation accuracy requirements. The RT6280B senses both FETs current for a robust over-current protection. It features cycle-by-cycle current limit protection and prevent the device from the catastrophic damage in output short circuit, over current or inductor saturation. A built-in soft-start function prevents inrush current during start-up. The device also includes input under-voltage lockout, output under-voltage protection, over-voltage protection, and over-temperature protection (thermal shutdown) to provide safe and smooth operation in all operating conditions. The RT6280B is offered in a UQFN-12HL 3x3(FC) package.

Features

  • 10A Converter With Built-In 20mΩ/10mΩ Low RDS(ON) Power FETs
  • Input Supply Voltage Range : 4.5V to 23V
  • Output Voltage Range : 0.6V to 5.1V
  • Advanced Constant On-Time (ACOTTM) Control
    • Ultrafast Transient Response
    • No Needs For External Compensations
    • Optimized for Low-ESR Ceramic Output Capacitors
  • 0.6V ±1% High-Accuracy Feedback Reference Voltage
  • Fixed Switching Frequency : 500kHz
  • Built-in Internally Fixed Soft-Start (Typ. 0.4ms)
  • Input Under-Voltage Lockout (UVLO)
  • Output Under-Voltage Protection (UVP) with Hiccup Mode
  • Output Over-Voltage Protection (OVP) with Auto-Recovery Mode
  • Available In UQFN-12HL 3x3 (FC) (U-Type) Package

Typical applications

  • Computer Peripherals / LCD Monitors and TVs
  • Networking Communication
  • Green Electronics/Appliances
  • Industrial and Commercial Low Power Systems / Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552150SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1.5 18 6.5 17 5.3 63 WE-PERM
Order Code Data­sheet Simu­lation
7443552150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples