Topology | Buck Converter |
Input voltage | 4.5-23 V |
Output 1 | 3.3 V / 6 A |
IC revision | EVB_ RT6276BHGQUF-00 |
The RT6276B is an advanced constant on-time (ACOT™) mode synchronous buck converter. The main control loopof the RT6276B using an advanced constant on-time (ACOT™) mode control which provides a very fast transientresponse. The RT6276B operates from 4.5V to 23V input voltage, the output voltage can be programmed between0.6V to 5.1V.EVB_ RT6276BHGQUF-00
Input Voltage Range : 4.5V to 23V 6A Output Current ACOT™ Mode Performs Fast Transient Response ACOT™ Architecture to Enable All MLCC Output Capacitor Usage Fixed 500kHz Switching Frequency High Efficient Internal Power MOSFET Switch 30mΩ (High-Side) and 15mΩ (Low-Side) Adjustable Output Voltage from 0.6V to 5.1V Pre-biased Soft-Start Cycle-by-Cycle Over-Current Protection Input Under-Voltage Lockout Thermal Shutdown Protection Output Over/Under-Voltage Protection
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443552200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | 14.8 | 5 | 13 | 7.3 | 53 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443552200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|