IC manufacturers Richtek

IC manufacturers (96)

Richtek RT6272A

17V Input, 2A, ACOT® Buck Converter with Both FETs OC Protection

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 15 V / 2 A
IC revision00

Description

The RT6272A/B is a simple, easy-to-use, 2A synchronous step-down DC-DC converter with an input supply voltage range of 4.5V to 17V. The device possesses an accurate reference voltage and integrates low RDS(ON) power MOSFETs to achieve high efficiency.The RT6272A/B adopts Advanced Constant On-Time (ACOT®) control architecture to provide an ultrafast transient response with few external components and to operate in nearly constant switching frequency over the line, load, and output voltage range. The RT6272A operates in automatic PSM that maintains high efficiency during light load operation. The RT6272B operates in Forced PWM that helps meet tight voltage regulation accuracy requirements.The RT6272A/B senses both FETs current for a robust over-current protection (OCP). The device features cycle-by-cycle current limit protection to prevent the device from the catastrophic damage in output short circuit, over-current or inductor saturation conditions. A built-in soft-start function prevents inrush current during start-up. The device also includes input under-voltage lockout, output under-voltage protection, and over-temperature protection (OTP) to provide safe and smooth operation in all operating conditions.

Features

  • 2A Converter Integrated 140mΩ and 84mΩ FETs
  • Input Supply Voltage Range: 4.5V to 17V
  • Maximum Output Voltage Range: 7V
  • Advanced Constant On-Time (ACOT® ) Control
  • Ultrafast Transient Response
  • No Needs for External Compensations
  • Optimized for Low-ESR Ceramic Output Capacitors
  • High Accuracy Feedback Reference Voltage: Typ. ± 1%
  • Optional for Operation Modes:
  • RT6272A: Power Saving Mode (PSM)
  • RT6272B: Forced PWM Mode
  • Fixed Switching Frequency: 1.4MHz
  • Enable Control and Internally Fixed Soft-Start with typ. 1ms
  • Input Under-Voltage Lockout (UVLO)
  • Protection Function
  • Output Under-Voltage Protection (UVP) with Hiccup Mode
  • High- / Low-side MOSFET OCP and OTP Function
  • RoHS Compliant and Halogen Free

Typical applications

  • Surveillance
  • Set-Top Boxes, LCD TVs, Home Networking Devices, General Purpose