IC manufacturers Richtek

IC manufacturers (96)

Richtek RT6254 | Demoboard EVB_RT6254AHGJ6F

4A, 18V, 500kHz, Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 15 V / 4 A

Description

The RT6254A is a high-efficiency, monolithic synchronous step-down DC/DC converter that can deliver up to 4A output current from a 4.5V to 18V input supply. The RT6254A adopts ACOT architecture to allow the transient response to be improved and keep in constant frequency. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. Fault conditions also include output under voltage protection and thermal shutdown.

Features

  • 4.5V to 18V Input Voltage Range
  • 4A Output Current
  • Constant-on-Time Mode to Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • 500kHz Switching Frequency
  • High Efficient Internal Power MOSFET Switch Optimized for Lower Duty Cycle Applications
  • Integrated 48mΩ/25mΩMOSFETs
  • Adjustable Output Voltage from 0.6V to 5V
  • Internal Soft-Start (1.5ms typ.)
  • Built-In UVP/OTP
  • Power Good Indicator (90%)
  • Input Under Voltage Lockout

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
Samples
7443340470SPEC
8 files WE-HCC SMT High Current Cube Inductor 4.7 8.9 7.7 9.5 13.5 Ferrite 3.5
Order Code Data­sheet Simu­lation
7443340470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
Samples