Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
Renesas
IC manufacturers
(95)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(12)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(217)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(862)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(311)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(85)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(288)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(16)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
Renesas
331-360 of 476 reference designs
Filter values
RX220 | Demoboard YROTATE-IT-RX220, Rev. 1.0
Motor Drive
|
V
in
12-48 V
RX23T | Demoboard YROTATE-IT-RX23T, Rev. 1.0
Motor Drive
|
V
in
20-48 V
RX72M | Demoboard TS-RX72M-COM, Rev. 1.0
Other Topology
RZ/A2M | Demoboard SBEV-RZ/A2M, Rev. 1.01
Other Topology
RZ/A2M | Demoboard SBEV-RZ/A2M, Rev. 1.04
FPGA
RZ/A2M | Demoboard RZ/A2M Eva-Lite, Rev. 1.05
Other Topology
RZ/V2MA, Rev. 1.00
Other Topology
RZ/V2MA, Rev. 1.00
Other Topology
RZ/V2MA, Rev. 1.00
Other Topology
SOTB 1182R1
Other Topology
TEST | Demoboard EVMTEST
Boost Converter
|
V
in
5-7 V
|
Output
4 V / 0.22 A
TEST | Demoboard EVMTEST
Boost Converter
|
V
in
3 V
|
Output
5 V / 0.22 A
TW3801, Rev. FN8283.1
Other Topology
TW3811, Rev. 1
Other Topology
TW6874, Rev. 1
Boost Converter
TW6874_HI3531, Rev. 1.0
Boost Converter
XCVU040-2FFVA1156E
Other Topology
ZL2105, Rev. FN6851.2
Buck Converter
|
V
in
12 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 3 A
ZL2105, Rev. FN6851.2
Buck Converter
|
V
in
3-14 V
|
fsw
200-2000 kHz
|
Output
5 V / 20 A
ZL2106, Rev. 6
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V / 6 A
ZL8800, Rev. 3
Other Topology
|
fsw
200-1334 kHz
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
6-40 V
|
fsw
1000 kHz
|
Output
0.75 A
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
12 V
|
fsw
1000 kHz
|
Output
0.4 A
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
36 V
|
fsw
1000 kHz
|
Output
0.7 A
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
24 V
|
fsw
1000 kHz
|
Output
0.4 A
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
36 V
|
fsw
1000 kHz
|
Output
0.15 A
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
36 V
|
fsw
1000 kHz
|
Output
0.15 A
ZLED7000, Rev. 1.1
Other Topology
|
fsw
1000 kHz
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
24 V
|
fsw
1000 kHz
|
Output
0.15 A
ZLED7000, Rev. 1.1
Buck Converter
|
V
in
24 V
|
fsw
1000 kHz
|
Output
0.4 A
previous
1
...
10
11
12
13
14
...
16
next
Cart
Your cart is empty.
Get samples and quotes