Topology | Wireless Power Transfer |
Output 1 | 9 V / 1.25 A |
Output 2 | 12 V / 1.25 A |
IC revision | 1 |
The P9221-R is a high-efficiency, Qi-compliant wireless powerreceiver targeted for applications up to 15W. Using magnetic inductivecharging technology, the receiver converts an AC power signalfrom a resonant tank to a programmable regulated 9V or 12V DCoutput voltage. The integrated, low RDSON synchronous rectifierand ultra-low dropout linear (LDO) regulator offer high efficiency,making the product ideally suited for battery-operated applications.The P9221-R includes an industry-leading 32 bit ARM® Cortex®-M0 microprocessor offering a high level of programmability. Inaddition, the P9221-R features a programmable current limit and apatented over-voltage protection scheme eliminating the need foradditional capacitors generally used by receivers and minimizingthe external component count and cost. Together with IDT’sP9242-R transmitter (Tx), the P9221-R is a complete wirelesspower system solution for power applications up to 15W.The P9221-R is available in a 52-WLCSP package, and it is ratedfor a 0 to 85°C ambient operating temperature range
Single-chip solution supporting up to 15W applications WPC-1.2.3 compliant Patented over-voltage protection clamp eliminating externalcapacitors 87% peak DC-to-DC efficiency with P9242-R Tx Full synchronous rectifier with low RDSON switches Programmable output voltage: 9V or 12V User-programmable foreign-object detection (FOD) Embedded 32-bit ARM® Cortex®-M0 processor Dedicated remote temperature sensing Power transfer LED indicator Programmable current limit Active-low enable pin for electrical on/off Open-drain interrupt flag Supports I2C interface 0 to +85°C ambient operating temperature range 52-WLCSP (2.64 3.94 mm; 0.4mm pitch)
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760308102207 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | works with Qi Rx IC's | 40 x 40 x 1.2 mm | 8 | 5 | 80 | 16 | 30 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
760308102207 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|