Topology | Full-Bridge Converter symmetrical isolated |
Input voltage | 4.5-6.9 V |
IC revision | 1.1 |
The P9038-R-EVK is a turnkey 5 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and design integration. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market. An associated layout module enables direct instantiation on toa system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9038-based solution is well-suited for a wide range of applications, including PC peripherals,furniture, medical devices, and other portable devices still hindered by traditional contact-based charging bases or cables.The board features a ubiquitous micro-USB connector to supply 5 V power to the input. Alternatively, VIN and GND test points can be connected to a different power source or wireddirectly into a prototype system.IDT's wireless power transmitter solution is complemented by the P9025AC-R-EVK Qi-compliant 5 Watt wireless power receiver reference kit. Visit idt.com/P9025AC-R-EVK to learn more.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060VS75000 | SPEC | ||
150060SS75000 | SPEC | ||
760308111 | SPEC | ||
629105150921 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Packaging | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|