Topology | Wireless Power Transfer |
Output 1 | 5 V / 0.6 A |
Output 2 | 6 V / 0.6 A |
The P9027LP-R is a highly integrated, low Bill-of-Materials (BOM)count, single-chip receiver targeted for 0.5 to 3 W applications.Using the magnetic inductive charging technology, it converts anAC power signal from a resonant tank into a regulatedprogrammable DC output voltage ranging from 4.5 to 6.0 Volts.The receiver has a patented internal scheme for communicationand modulation using zero external components. As a result, itprovides an extremely small application area. Together with theP9235A-R transmitter, the P9027LP-R is a complete wirelesspower system solution.The P9027LP-R is available in a WLCSP-40 package (2.24 mm ×3.62 mm, 0.4 mm pitch), and it is rated for 0 to 85°C ambientoperating temperature range.
Small solution area: ~32mm2 Patented over-voltage protection clamp eliminating externalcapacitors Optimized for 0.5 to 3 W applications Integrated low dropout tracking LDO Low synchronous rectifier RDS(ON) for high efficiency Programmable rectifier voltage for optimal transient responseversus efficiency Integrated charge pump for startup under weak coupling orpoor alignment Programmable output voltage: 4.5 to 6.0 V Programmable current limit Open-drain interrupt flag Power transfer LED indicator Dedicated remote temperature sensing Active low enable pin for electrical on/off I2C interface 0 to +85°C ambient operating temperature range WLCSP 2.24 mm X 3.62 mm, 40 pin package
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760308102213 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | Qi - Airfuel Alliance | 29 x 29 x 0.6 mm | 7.9 | 1.7 | 330 | 21 | 18 | |||
760308101220 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | works with Qi Rx IC's | Ø 17 x 0.8 mm | 12.6 | 1.1 | 340 | 19 | 20 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
760308102213 | SPEC | ||
760308101220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|