IC manufacturers Renesas

IC manufacturers (96)

Renesas ISL9440

Triple, 180° Out-of-Phase, Step-Down PWM and Single Linear Controller

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency260-340 kHz
Output 15 V / 4 A
IC revision2

Description

The ISL9440, ISL9440A and ISL9441 are quad-output synchronous buck controllers that integrate 3 PWM controllers and 1 low drop-out linear regulator controller, whichare full featured and designed to provide multi-rail power for use in products such as cable and satellite set-top boxes,VoIP gateways, cable modems, and other home connectivity products as well as a variety of industrial and general purpose applications. Each output is adjustable down to 0.8V. The PWMs are synchronized at 180° out of phase thus reducing the RMS input current and ripple voltage.The ISL9440, ISL9440A and ISL9441 offer internal soft-start, independent enable inputs for ease of supply rail sequencing, and integrated UV/OV/OC/OT protections in a space conscious 5mmx5mm QFN package. The ISL9440 and ISL9440A offer an early warning function to output alogic signal to warn the system to back up data when input voltage falls below a certain level.The ISL9440, ISL9440A and ISL9441 utilize internal loop compensation to keep minimum peripheral components for compact design and a low total solution cost. These devices are implemented with current mode control with feed forward to cover various applications even with fixed internalcompensations. The table below shows the difference in terms of ISL9440,ISL9440A and ISL9441 features.

Features

  • Three Integrated Synchronous Buck PWM Controllers
  • Internal Bootstrap Diodes
  • Internal Compensation
  • Internal Soft-Start
  • Independent Control for Each Regulator andProgrammable Output Voltages; IndependentEnable/Shutdown
  • Fixed Switching Frequency: 300kHz (ISL9440, ISL9441);600kHz (ISL9440A)
  • Adaptive Shoot Through Protection on all SynchronousBuck Controllers
  • Independently Programmable Voltage Outputs
  • Out-of-Phase Switching to Reduce Input Capacitance(0°/180°/0°)
  • No External Current Sense Resistor
  • Uses Lower MOSFET’s rDS(ON)
  • Current Mode Controller with Voltage Feed Forward
  • Complete Protection
  • Overcurrent, Overvoltage, Undervoltage Lockout,Over-Temperature
  • Cycle by Cycle Current Limiting
  • Wide Input Voltage Range
  • Input Rail Powers VIN Pin: 5.6V to 24V
  • Input Rail Powers VCC_5V Pin (VIN tied to VCC_5V, for5V input applications): 4.5V to 5.6V
  • Early Warning (ISL9440, ISL9440A) on Input VoltageFailure
  • Integrated Reset Function (ISL9440, ISL9440A)
  • Pb-free (RoHS compliant)

Typical applications

  • Cable Modems
  • NAS/SAN Devices
  • VoX Gateway Devices
  • Satellite and Cable Set-Top Boxes

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples