Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 300-600 kHz |
Output 1 | 1.8 V / 14 A |
IC revision | 0.00 |
The ISL85014 is a 3.8V to 18V input, 14A synchronous buckregulator for applications with input voltage from multi-cellbatteries or regulated 5V and 12V power rails. The device alsoprovides an integrated bootstrap diode for the high-side gatedriver to reduce the external parts count. The ISL85014EVAL1Zplatform allows quick evaluation of the high-performancefeatures of the ISL85014 buck regulator
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443330068 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 0.68 | 27.2 | 41.4 | 46 | 2.65 | Ferrite | 0.67 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443330068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|