Topology | Buck Converter |
Input voltage | 6-18 V |
Switching frequency | 300-600 kHz |
Output 1 | 5 V |
IC revision | 0.00 |
The ISL85012 is a highly efficient, monolithic, synchronous buck regulator that can deliver 12A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340150 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1.5 | 14.8 | 16.4 | 18.5 | 5.6 | Ferrite | 1.4 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|