Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 250-660 kHz |
Output 1 | 1.2 V |
IC revision | FN8677.2 |
The ISL85012 is a highly efficient, monolithic, synchronous buck regulator that can deliver 12A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340100 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 1 | 18.8 | 22.9 | 25.1 | 3.9 | Ferrite | 0.97 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|