Topology | Buck Converter |
Input voltage | 18-80 V |
Switching frequency | 100-10000 kHz |
Output 1 | 12 V / 20 A |
IC revision | 1.00 |
The ISL81802EVAL1Z dual-phase evaluation board (shown in Figure 4) features the ISL81802, an 80V high voltage dual synchronous buck controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck output.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74439370068 | SPEC | 8 files | WE-XHMI SMT Power Inductor | 6.8 | 25.3 | 40.05 | 4.1 | 14 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439370068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Samples |
---|