Topology | Buck-Boost Converter |
Input voltage | 32-80 V |
Switching frequency | 100-600 kHz |
Output 1 | 48 V / 10 A |
IC revision | 1 |
The ISL81801DEMO1Z demonstration board (shown in Figure 8) features the ISL81801, a 80V high voltage synchronous buck-boost controller that provides external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. Programmable switching frequency ranging from 100kHz to 600kHz helps to optimize the inductor size while the strong gate driver delivers up to 20A for the buck-boost output.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74439370150 | SPEC | 8 files | WE-XHMI SMT Power Inductor | 15 | 14.7 | 26.1 | 10.5 | 8 | SMT | 2 | – | 10 | – | – | 10 | – | |||
613040243121 | SPEC | – | 6 files | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | THT | 40 | Dual | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439370150 | SPEC | ||
613040243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|