Topology | Buck-Boost Converter |
Input voltage | 32-80 V |
Switching frequency | 100-600 kHz |
Output 1 | 48 V / 5 A |
IC revision | 1.00 |
The ISL81801EVAL2Z evaluation board (shown in Figure 5) features the ISL81801, a 80V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74439370220 | SPEC | 8 files | WE-XHMI SMT Power Inductor | 22 | 13.35 | 22.35 | 12.5 | 7 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439370220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Samples |
---|