Topology | Buck-Boost Converter |
Input voltage | 32-60 V |
Switching frequency | 100-600 kHz |
Output 1 | 48 V / 10 A |
IC revision | 0.00 |
The ISL81601DEMO1Z demonstration board (shown in Figure 8 on page 9) features the ISL81601, a 60V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions, and integrates UV/OV/OC/OT protection. Programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74435571500 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn | SMT | |||
74439370150 | SPEC | 8 files | WE-XHMI SMT Power Inductor | 15 | 14.7 | 10.25 | 26.1 | 10.5 | 8 | – | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74435571500 | SPEC | ||
74439370150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Mount | Samples |
---|