Topology | Buck-Boost Converter |
Input voltage | 6-40 V |
Switching frequency | 100-600 kHz |
Output 1 | 12 V / 8 A |
IC revision | 0.00 |
The ISL81401EVAL1Z evaluation board (shown in Figure 5 on page 8) features the ISL81401, a 40V high voltagesynchronous buck-boost controller that offers external soft-start, independent enable functions and integratesUV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimizeinductor size while the strong gate driver delivers up to 20A for the buck-boost output.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74439370047 | SPEC | 8 files | WE-XHMI SMT Power Inductor | 4.7 | 29.7 | 47.4 | 3.1 | 16 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439370047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Mount | Samples |
---|