IC manufacturers Renesas

IC manufacturers (96)

Renesas ISL8117

Synchronous Step-down PWM Controller

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Switching frequency100-2000 kHz
Output 13.3 V / 6 A
IC revision3

Description

The ISL8117 is a synchronous buck controller to generate POL voltage rails and bias voltage rails for a wide variety of applications in industrial and general purpose segments. Its wide input and output voltage ranges make it suitable for telecommunication and after-market automotive applications.The ISL8117 uses the valley current modulation technique to bring hassle-free power supply design with minimal number of components and complete protection from unwanted events. The ISL8117 offers programmable soft-start and enable functions along with a power-good indicator for ease of supply rail sequencing and other housekeeping requirements. In ideal situations, a complete power supply circuit can be designed with 10 external components and provide OV/OC/OT protections in a space conscious 16 Ld 4mmx4mm QFN or easy to assemble 6.4mmx5mm 16 Ld HTSSOP package. Both packages use an EPAD to improve thermal dissipation and noise immunity. Low pin count, less number of externalcomponents and default internal values, makes the ISL8117 an ideal solution for quick to market simple power supply designs. The ISL8117 utilizes internal loop compensation and single resistor settings for other functions such as operating frequency and overcurrent protection. Its current mode control with VIN feed-forward enables it to cover various applications even with fixed internal compensations. The uniqueDEM/Skipping mode at light-load dramatically lowers standby power consumption with consistent output ripple over different load levels.

Features

  • Wide input voltage range: 4.5V to 60V
  • Wide output voltage range: 0.6V to 54V
  • Light-load efficiency enhancement
  • Low ripple diode emulation mode with pulse skipping
  • Programmable soft-start
  • Supports prebiased output with SR soft-start
  • Programmable frequency: 100kHz to 2MHz
  • External sync
  • PGOOD indicator
  • Forced PWM
  • Adaptive shoot-through protection
  • No external current sense resistor
  • Use lower MOSFET rDS(ON)
  • Complete protection
  • Overcurrent, overvoltage, over-temperature, undervoltage
  • Pb-free (RoHS compliant)

Typical applications

  • Security surveillance
  • Telecom and datacom
  • LED panels
  • Server and data centers;centers
  • PLC and factory automation;Amusement machines

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
Samples
7443340330SPEC
8 files WE-HCC SMT High Current Cube Inductor 3.3 12.3 8.4 10.8 8.2 Ferrite 1.55
Order Code Data­sheet Simu­lation
7443340330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
Samples