IC manufacturers Renesas

IC manufacturers (95)

Renesas ISL8018 | Demoboard ISL8018DEMO1Z

ISL8018DEMO1Z Demonstration Board User Guide

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency500-4000 kHz
Output 11.8 V / 8 A
IC revisionUG052.1

Description

The ISL8018DEMO1Z is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018DEMO1Z simple smallest factor demonstration board is used for a quick and easydemonstration of the performance of the ISL8018 low quiescent high efficiency synchronous buck regulator. The ISL8018DEMO1Z is a 20.07mmx16.51mm 4-layer FR4 board with 2oz copper in all layers. The complete converter occupies 115.613mm2 area.

Features

  • High efficiency synchronous buck regulator with up to 97%efficiency
  • ±10% output voltage margining
  • Adjustable current limit
  • Start-up with prebiased output
  • Internal soft-start - 1ms or adjustable
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - default at 1MHz
  • External synchronization up to 4MHz - master to slave phaseshifting capability

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744314076SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 0.76 22.9 8 15 2.25 200 Superflux
Order Code Data­sheet Simu­lation
744314076SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples