IC manufacturers Renesas

IC manufacturers (96)

Renesas ISL68201 | Demoboard ISL68201-99125DEMO1Z

ISL68201-99125DEMO1Z Demonstration Board User Guide

Overview

TopologyBuck Converter
Input voltage4.75-24 V
Output 11 V / 20 A

Description

The ISL68201 is a single-phase synchronous buck PWMcontroller featuring Intersil’s proprietary R4™ Technology,which has extremely fast transient performance, accuratelyregulated frequency control and all internal compensation. TheISL68201 supports a wide 4.5V to 24V input voltage range anda wide 0.5V to 5.5V output range. It includes programmablefunctions and telemetries for easy use and high systemflexibility using SMBus, PMBus, or I2C interface. See theISL68201 datasheet for more details.

Features

  • 16A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadable PMBus connectors
  • Integrated LDOs for single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
LR
(nH)
IR
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
Material Samples
744307022SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor 220 174 26 26.8 29.9 0.29 MnZn
Order Code Data­sheet Simu­lation
744307022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
LR
(nH)
IR
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
Material Samples