IC manufacturers Renesas

IC manufacturers (95)

Renesas ISL1904

Dimmable AC Mains LED Driver with PFC and Primary Side Regulation

Overview

TopologyFlyback Converter
Input voltage176-264 V
Switching frequency291-349 kHz
Output 120 V / 0.7 A
IC revision1

Description

The ISL1904 is a high-performance, critical conduction mode (CrCM), flyback controller used for single-stage conversion of the AC mains to a constant current source with power factor correction (PFC). The controller regulates the output current by monitoring the primary side switching current so the feedback signal does not cross the isolation barrier. Operation in CrCMallows near zero-voltage quasi-resonant switching (ZVS) for improved efficiency while maximizing magnetic core utilization. The ISL1904 LED driver provides all of the featuresrequired for high-performance dimmable LED ballast designs and supports AC or DC input, isolated or non-isolated flyback and boost topologies. This advanced BiCMOS controller features all of the functions required to design low cost low parts count LED driver.

Features

Excellent LED current regulation over line, load, and

  • temperature
  • 0 - 100% dimming with leading-edge (triac) and
  • trailing-edge dimmers
  • Power factor correction for up to 0.995 power factor and
  • less than 20% harmonic content
  • Critical conduction mode (CrCM) operation for
  • quasi-resonant high efficiency performance
  • Supports universal AC mains input
  • Configurable for PWM or DC current dimming control of
  • LEDs
  • Monitors FET switching current for load regulation
  • Supports isolated and non-isolated boost and flyback
  • topologies
  • Closed loop soft-start for no overshoot
  • OFFREF feature to set dimming off-point to improve fixture
  • performance matching
  • -40°C to +125°C operation
  • Pb-free (RoHS compliant)

Remarks:L1=5.4mHL2=10mHL5=10mHT1=1200mH

Typical applications

  • AC or DC Input LED ballasts,Universal AC mains input LED retrofit lamps,Retrofit LED lamps with triac dimming
  • Universal AC mains input LED retrofit lamps
  • Retrofit LED lamps with triac dimming
  • Industrial and commercial LED lighting

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
744862056SPEC
8 files WE-TFC Common Mode Power Line Choke 0.6 5.6 0.83 300 2500 MnZn 17 11.5 17 THT
Order Code Data­sheet Simu­lation
744862056SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples