IC manufacturers Qorvo

IC manufacturers (96)

Qorvo ACT88329 | Demoboard UG141

Advanced COT PMIC with 3 Bucks, 2 LDOs, and Load Bypass Switches

Overview

TopologyBuck Converter
Input voltage3.3 V
IC revisionRev. 1.0, 10-Nov-2020

Description

The ACT88329 PMIC is an integrated ActiveCiPS™ power management integrated circuit. It powers a wide range of processors, including solid-state drive appli-cations, video processors, FPGA’s, wearables, pe-ripherals, and microcontrollers. The ACT88329 is optimized for SSD ,FPGA and LPDDR5 applications. It is highly flexible and can be reconfigured via I2C for multiple applications without the need for PCB changes. The low external component count and high configurability significantly speeds time to market. Examples of con-figurable options include output voltage as low as 0.5V, startup time, slew rate, system level sequencing, switching frequen-cy, sleep modes, operating modes etc. The core of the device includes three DC/DC step down converters using integrated power FETs, two low-dropout regulators (LDOs). Buck1 and LDO1 can be configured as a load switch. Each DC/DC regulator switches at either 1.125MHz or 2.25MHz, requiring only three small components for operation. The LDOs only require small ceramic capacitors. All are highly config-urable via the I2C interface.

Features

  • 2.7V ~ 5.5V Input Voltage Range
  • Buck 1: 4A Buck / Load Switch
  • Buck 2: 4A Buck Optimized for Low Output Voltage Down to 0.5V
  • Buck 3: 2A Peak Buck Optimized for Low Output Voltage Down to 0.5V
  • All Bucks Work with 0.47uH Inductors
  • LDO1 : 390mA LDO, can be Configured as Load Switch for up to 1A
  • LDO2: 390mA LDO
  • I2C Serial Interface for Monitoring and Control
  • 7 Configurable GPIOs
  • Optimized Heavy/Light Load Efficiency

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
691214110002SPEC
6 files WR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular Rising Cage Clamp PCB Yes 24 to 16 (AWG) 0.2 to 1 (mm²) THT 2 Horizontal 10 Box
744383240047SPEC
9 files WE-MAPI SMT Power Inductor 0.47 5.35 8 30 145 80 SMT 2 1.2 3.4
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 2 Single Pin Header Straight 3 Bag
61301421121SPEC
6 files WR-PHD 2.54 mm THT Dual Pin Header THT 14 Dual Pin Header Straight 3 Bag
Order Code Data­sheet Simu­lation
691214110002SPEC
744383240047SPEC
61300211121SPEC
61301421121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationPCB/Cable/PanelModularityWire SectionL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
V
(V)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples