IC manufacturers Qorvo

IC manufacturers (96)

Qorvo ACT41000 | Demoboard ACT41000EVK-104.E1

Low Noise Voltage Regulator for RF Components

Overview

TopologyBuck Converter
Input voltage24-40 V
Output 122 V / 4 A
IC revision2.0

Description

Qorvo's ACT41000 is a programmable output, low noise, DC-to-DC buck converter with auxiliary bias supply regulators. This synchronous step-down voltage regulator supports a wide input voltage from 4.5 to 40 V and integrates both the high side and low side MOSFETS. These 50 m? RDSON transistors, driven by the optimized 5V self-biasing, enable high efficiency to reduce power losses.The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz and spread-spectrum. ACT41000 has built-in iDAC for Bias Detection and automatic system level bias threshold trigger for PA Vdrain bias applications. The product also integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO.ACT41000 is available in a 32-pin 5 mm x 5 mm QFN package with a power-optimized footprint and exposed pad for improved thermal performance.

Features

  • 4.5 V to 40 V Operational Input Voltage
  • Programmable Output with Factory Defaults
  • Output Voltage: 3 V to 24 V in 12.5 mV Step
  • Output Current (Limit): Up to 4 A in 15.6 mA Step
  • 450 kHz to 2.25 MHz Fixed-Frequency Current-Mode, with External Clock Sync. and Spread-Spectrum
  • 5 V / 350 mA Self-Bias Buck Converter with
  • 20 mA AUX LDO, Programmable Output Voltage
  • I2C Interface, Fast-mode Plus (Fm+, 1 MHz)
  • Protections: UVLO, OVP, UVP (Hiccup/Latch-off), OCP, TSD
  • Thermally Enhanced 5 mm × 5 mm QFN Package
  • Automotive AEC-Q100 Options Available (Contact Qorvo for conditions of AEC-Q100 options.)

Typical applications

  • RF PA (GaN/GaAs) Drain Bias / Power with IDQ Search, General Telecom and Industrial Power Supplies
  • Telecom RF Modules, Radar Systems

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,30%
(A)
Mount Samples
74439358068SPEC
8 files WE-XHMI SMT Power Inductor 2 8080 -40 °C up to +125 °C 8.8 8.3 8 6.8 7.2 15 13 22 10.55 17.6 SMT
691214110002SSPEC
6 files WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp 2 Rising Cage Clamp PCB Yes Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²) -30 °C up to +120 °C 7 Box 10 THT
885012107010SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±20% 10 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012107014SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
74404043470ASPEC
8 files WE-LQS SMT Power Inductor 4025 -40 °C up to +125 °C 4 4 2.5 47 0.71 0.45 492 15 SMT
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,30%
(A)
Mount Samples