IC manufacturers Power Integrations

IC manufacturers (96)

Power Integrations INN3366C-H301 | Demoboard DER-613

27 W USB PD 3.0 Power Supply with 3.3 V – 11 V PPS Output Using InnoSwitchTM3-Pro

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 19 V / 3 A
IC revision1.0

Description

This document is an engineering report describing a 27 W USB PD power supply with 5 V / 3 A, 9 V / 3 A, or 3.3 V – 11 V Programmable Power Supply (PPS) output using InnoSwitch3-Pro INN3366C-H301 IC and Weltrend WT6635P USB PD controller. This design shows the high power density and efficiency that is possible due to the high level of integration of the InnoSwitch3-Pro controller providing exceptional performance.

Features

  • InnoSwitch3-Pro - digitally controllable CV/CC QR flyback switcher IC with integrated highvoltageMOSFET, synchronous rectification and FluxLinkTM feedback
    • I2C Interface enables low pin count USB PD Controller (10 pin)
    • Sophisticated telemetry and comprehensive protection features
  • USB PD 3.0 with PPS using highly optimized, low pin count USB PD Controller WT6635P
  • All the benefits of secondary-side control with the simplicity of primary-side regulation
    • Insensitive to transformer variation
  • Meets DOE6 and CoC v5 2016 efficiency requirement (>1% efficiency margin)
  • Micro stepping of voltages (20 mV) and CC thresholds (50 mA) in compliance with PPSprotocol
  • Output overvoltage and overcurrent protection
  • Integrated thermal protection
  • <30 mW no-load input power

Typical applications

  • Mobile Phone Charger

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (DC))
Packaging Samples
632723300011SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632723300011SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (DC))
Packaging Samples