Topology | Other Topology |
Input voltage | 5-20 V |
IC revision | 0917 |
The LV8907 is a high performance, AEC−Q100 qualified,sensor−less three−phase BLDC motor controller with integrated gate drivers for driving external N−MOSFETs. An on−chip two−stage charge pump provides required gate voltage for a wide range of low RDS(ON) type external N−MOSFETs. The device offers a rich set of system protection and diagnostic functions such as over−current,over−voltage, short−circuit, under−voltage, over−temperature and many more. It supports open−loop as well as closed−loop speed control with user configurable startup, speed setting and proportional/integral (PI) control coefficients, making it suitable for a wide range of motor and load combinations. With a built−in linear regulator for powering external circuits, a watchdog timer, and a LIN (Local Interconnect Network) transceiver, the LV8907 offers a very small system solution.The LV8907 stores system parameters in embedded one−timeprogrammable (OTP) non−volatile memory in addition to RAMsystem memory. An SPI interface is provided for parameter setting and monitoring the system status. With the operating junction temperature tolerance up to 175°C and electrically LIN compatible control signals (PWM and Enable), the LV8907 is an ideal solution for stand−alone BLDC motor control systems.
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860040473003 | SPEC | 7 files | WCAP-ATUL Aluminum Electrolytic Capacitors | 100 µF | 25 | 5000 | -40 °C up to +105 °C | 350 | 25 | 14 | 2.5 | 6.3 | 11 | – | – | – | – | – | Ammopack | |||
61302421121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 2.54 | – | 30.48 | 24 | Dual | Pin Header | Straight | 3 | Bag | ||
61301211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 2.54 | – | 30.48 | 12 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
860040473003 | SPEC | ||
61302421121 | SPEC | – | |
61301211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|