Topology | Other Topology |
IC revision | 1.1 |
AEC-Q100 qualified and PPAP capable Operating junction temperature up to 175ºC Operating voltage range from 5.5V to 20V with tolerance from 4.5V to 40V Embedded proprietary sensor-less commutation control Integrated gate drivers for driving six N-MOSFETs Two-stage charge pump for continuous 100% duty-cycle peration On-chip OTP memory for storing system parameters In-built LIN transciever and Watchdog timer SPI interface for real-time parameterization and diagnostic Integrated 5V/3.3V regulator output for external circuit Supports open-loop as well as closed-loop speed control Configurable speed setting and PI control coefficients
Order Code | Datasheet | Simulation | Downloads | Product series | Mount | Type | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
865060645008 | SPEC | 8 files | WCAP-ASLL Aluminum Electrolytic Capacitors | V-Chip SMT | – | – | – | 47 µF | ±20% | 50 | 6.3 x 7.7 | -55 °C up to +105 °C | 12 | 2.12766 MΩ | – | 7.7 | 6.6 | – | – | 2000 | -55 °C up to +105 °C | 185 | 680 | 23.5 | 6.3 | – | – | 15" Tape & Reel | |||
885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 10 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207075 | SPEC | 7 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 330 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | 3.5 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207098 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012208064 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 1 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012209027 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 4.7 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 3.5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
694106301002 | SPEC | – | 6 files | WR-DC DC Power Jack Right Angled (6.4) | THT | Right Angled | 5 | 30 | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | Bag | ||
450301014042 | SPEC | – | 5 files | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
865060645008 | SPEC | ||
885012206065 | SPEC | ||
885012206095 | SPEC | ||
885012207075 | SPEC | ||
885012207098 | SPEC | ||
885012208064 | SPEC | ||
885012209027 | SPEC | ||
694106301002 | SPEC | – | |
450301014042 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Mount | Type | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Operation Force (Value) (g) | Schematic | Packaging | Samples |
---|