IC manufacturers Onsemi

IC manufacturers (96)

Onsemi LV8824QA

Overview

TopologyOther Topology
IC revision0.1

Features

Remarks:-Only BOM is available.

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pitch
(mm)
MountIR
(mA)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG)Stranded Wire Section (Metric)Qty.
(pcs)
ApplicationInterface TypeCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
PolesL
(mm)
Vaporphase processH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorSchematicPackagingPinsRowsGenderTypeIR
(A)
Samples
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 SMT 4000 -40 °C up to +85 °C 1.6 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT 4000 -40 °C up to +85 °C 1.6 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 SMT 4000 -40 °C up to +85 °C 1.6 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 4000 -40 °C up to +85 °C 1.6 0.7 Tape and Reel
860010675019SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors 5 500330 µF 50 2000 -40 °C up to +85 °C 649 165 10 10 16 Ammopack
61304021121SPEC
6 files WR-PHD 2.54 mm THT Dual Pin Header 2.54 THT 250 20 max. 50.8 Bag 40 Dual Pin Header Straight 3
416131160812SPEC
6 files WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 1.27 25 2000 24 -40 °C up to +85 °C 12 16.41 Yes 500 1000 White Tape and Reel 12
434121025816SPEC
5 files WS-TASV SMT Tact Switch 6.0x3.8 mm 3000 12 not specified 2.5 160 50000 Black Tape and Reel 0.05
450301014042SPEC
5 files WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm 200 12 800 2000 Red SPDT Bulk 0.5
64500113722SPEC
3 files WR-WTB 3.96 mm Female Crimp Contact 3.96 7000 250 Cable 20 max. 22 to 18 (AWG) 0.326 to 0.823 (mm²) 6000 -40 °C up to +105 °C Big Reel Female Crimp Terminal 7
61900113722SPEC
3 files WR-WTB 2.54 mm Female Crimp Contact 2.54 3000 250 Cable 20 max. 28 to 22 (AWG) 0.081 to 0.326 (mm²) 10000 -40 °C up to +125 °C Big Reel Female Crimp Terminal 3
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 2.54 THT 250 20 max. 5.08 Bag 2 Single Pin Header Straight 3
61300621121SPEC
6 files WR-PHD 2.54 mm THT Dual Pin Header 2.54 THT 250 20 max. 7.62 Bag 6 Dual Pin Header Straight 3
61301011121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 2.54 THT 250 20 max. 25.4 Bag 10 Single Pin Header Straight 3
61900811121SPEC
6 files WR-WTB 2.54 mm Male Locking Header 2.54 THT 250 PCB 20 max. 20.32 Bag 8 Male Vertical 3
61900811621SPEC
3 files WR-WTB 2.54 mm Female Terminal Housing 2.54 Cable -40 °C up to +105 °C 20.84 Bag 8 Female Terminal Housing
645002113322SPEC
3 files WR-WTB 3.96 mm Female Terminal Housing 3.96 Cable -40 °C up to +105 °C 9.06 Bag 2 Female Terminal Housing
645002114822SPEC
6 files WR-WTB 3.96 mm Male Vertical Locking Header 3.96 THT 7000 250 PCB 20 max. -40 °C up to +105 °C 7.92 Bag 2 Male Vertical 7
645003113322SPEC
3 files WR-WTB 3.96 mm Female Terminal Housing 3.96 Cable -40 °C up to +105 °C 13.02 Bag 3 Female Terminal Housing
645003114822SPEC
6 files WR-WTB 3.96 mm Male Vertical Locking Header 3.96 THT 7000 250 PCB 20 max. -40 °C up to +105 °C 11.88 Bag 3 Male Vertical 7
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts SMT 30 20 max. Mini USB Type B Tape and Reel & Mylar 5 Receptacle Horizontal 1
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Pitch
(mm)
MountIR
(mA)
Working Voltage
(V (AC))
PCB/Cable/PanelContact Resistance
(mΩ)
Tol. RStranded Wire Section (AWG)Stranded Wire Section (Metric)Qty.
(pcs)
ApplicationInterface TypeCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
PolesL
(mm)
Vaporphase processH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorSchematicPackagingPinsRowsGenderTypeIR
(A)
Samples