IC manufacturers Onsemi

IC manufacturers (96)

Onsemi LV8548MC | Demoboard ONSEC-19-004

Motor Driver, Forward / Reverse, Low-Saturation Voltage, 12 V

Overview

TopologyOther Topology
IC revision1.0

Description

The LV8548MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for motor drive in 12V system products and can drive either two DC motors, one DC motor using parallel connection, or it can drive a stepping motor in Full-step and Half-step.

Features

  • DMOS output transistor adoption (Upper and lower total RON = 1Ω typ)
  • Current consumption 0 when standby mode
  • 4V to 16V Operating supply voltage range (The control system power supply is unnecessary.)
  • VCC max = 20V, IO max = 1A
  • The compact package (SOIC10) is adopted.
  • It is possible to connect in parallel. (parallel, connection of drive channel)
  • Pin compatible with LB1948MC
  • Built-in brake function

Typical applications

  • Refrigerators, label printer, vacuum cleaner, TOY
  • POS printer
  • Time recorder,

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
MountIR
(A)
Working Voltage
(V (DC))
SW
(mm)
L
(mm)
TiApplicationInterface TypeCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blue 465 145 3.2 InGaN 140 SMT 1.6 -40 °C up to +85 °C 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 SMT 1.6 -40 °C up to +85 °C 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 590 Yellow 595 120 2 AlInGaP 140 SMT 1.6 -40 °C up to +85 °C 0.7 Tape and Reel
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT 1.6 -40 °C up to +85 °C 0.7 Tape and Reel
782853221SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 220 290 0.05 SMT 2 0.9 High Current 2000
860020573008SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors 11100 µF 35 2000 -40 °C up to +105 °C 160 35 12 2.5 6.3 Ammopack
694106301002SPEC
6 files WR-DC DC Power Jack Right Angled (6.4) THT 5 30 -40 °C up to +85 °C Right Angled 5000 Bag
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 1.7 350 200000 Blue not specified 50 Tape and Reel
970300365SPEC
3 files WA-SPAII Plastic Spacer Stud, metric, internal/ internal 6 30 M3 Bag
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 250 5.08 2.54 2 Single Pin Header Straight 3000 Bag
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts SMT 30 Mini USB Type B 5 Receptacle Horizontal 1000 Tape and Reel & Mylar
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
MountIR
(A)
Working Voltage
(V (DC))
SW
(mm)
L
(mm)
TiApplicationInterface TypeCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples