Topology | Other Topology |
IC revision | 0907 |
The LV8121V is a three-phase brushless motor driver that uses a PWM drive technique. The motor speed is controlled by changing the PWM duty that based on an analog voltage input. This motor driver includes an automatic return constraint protection circuit and is optimal for driving fan motors.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205062 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205063 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205067 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205054 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 47 nF | ±10% | 25 | 0402 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
865080645012 | SPEC | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 47 µF | ±20% | 50 | 6.3 x 7.7 | -55 °C up to +105 °C | 12 | 2.12766 MΩ | – | 7.7 | 6.6 | – | 2000 | -55 °C up to +105 °C | 230 | 700 | 23.5 | 6.3 | – | – | – | – | – | – | 15" Tape & Reel | |||
61302421121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 30.48 | – | – | – | – | – | – | – | – | 24 | Dual | – | Pin Header | Straight | 3 | Bag | ||
61301211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 30.48 | – | – | – | – | – | – | – | – | 12 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205062 | SPEC | ||
885012205063 | SPEC | ||
885012205067 | SPEC | ||
885012205054 | SPEC | ||
885012206076 | SPEC | ||
865080645012 | SPEC | ||
61302421121 | SPEC | – | |
61301211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|