Topology | Power Factor Correction |
Input voltage | 400 V |
Switching frequency | 36-735 kHz |
Output 1 | 12.5 V / 20 A |
IC revision | 1.3 |
The FAN7688 is an advanced Pulse Frequency Modulated (PFM) controller for LLC resonant converters with Synchronous Rectification (SR) that offers best in class efficiency for isolated DC/DC converters. It employs a current mode control technique based on a charge control, where the triangular waveform from the oscillator is combined with the integrated switch current information to determine the switching frequency. This provides a better control-to-output transfer function of the power stage simplifying the feedback loop design while allowing true input power limit capability. Closed-loop soft-start prevents saturation of the error amplifier and allows monotonic rising of the output voltage regardless of load condition. A dual edge tracking adaptive dead time control minimizes the body diode conduction time thus maximizing efficiency.
Secondary Side PFM Controller for LLC Resonant Converter with Synchronous Rectifier ControlCharge Current Control for Better Transient Response and Easy Feedback Loop DesignAdaptive Synchronous Rectification Control with Dual Edge TrackingClosed Loop Soft-Start for Monotonic Rising OutputWide Operating Frequency (39 kHz ~ 690 kHz)Green Functions to Improve Light-Load Efficiency
Order Code | Datasheet | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | fswitch (kHz) | n | LS (µH) | ISAT (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760895731 | SPEC | 7 files | WE-LLCR Resonant Converter | 360 - 400 V (DC) | 12 | 20.8 | 18 | 475 | 70 - 120 | 35:2:2:3 | 100 | 5 | 128 | 4 | 4 | 192 | ETD44 | THT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | fswitch (kHz) | n | LS (µH) | ISAT (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Mount | Samples |
---|