Topology | Power Factor Correction |
Input voltage | 90-265 V |
IC revision | 1.0.6 |
The FAN6961 is an 8-pin, boundary-mode, PFC controller IC intended for controlling PFC pre-regulators. The FAN6961 provides a controlled on-time to regulate the output DC voltage and achieve natural power factor correction. The maximum on-time of the external switch is programmable to ensure safe operation during AC brownouts. An innovative multi-vector error amplifier is built in to provide rapid transient response and precise output voltage clamping. A built-in circuit disables the controller if the output feedback loop is opened. The startup current is lower than 20µA and the operating current has been reduced to under 6mA. The supply voltage can be up to 25V, maximizing application flexibility.
Remerks
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Size | Version | L (µH) | Q (%) | IR (mA) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714102 | SPEC | 8 files | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | 0.55 | 1.7 | 1050 | Performance | 1000 | – | – | 2050 | |||
691101710003 | SPEC | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | ||
7447905 | SPEC | – | 6 files | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | – | 85 | 0805 | – | 1 | 45 | 50 | 400 | ||
750341751 | SPEC | – | 5 files | Inductor | – | – | – | – | – | – | 3 | – | PQ2625 | – | 210 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714102 | SPEC | ||
691101710003 | SPEC | – | |
7447905 | SPEC | – | |
750341751 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Size | Version | L (µH) | Q (%) | IR (mA) | RDC max. (mΩ) | Samples |
---|