Topology | Power Factor Correction |
Input voltage | 90-265 V |
Switching frequency | 47-63 kHz |
Output 1 | 16 V / 0.1 A |
IC revision | 1.0 |
This document is both a user’s guide and an engineering report describing theevaluation board for a BLBC motor driver in up to 200W. This evaluation boardintegrated a MCU Embedded and Configurable 3-Phase PMSM/BLDC MotorController; A tiny Smart Power Module; A boundary mode PFC stage; A buckmode auxiliary power. That is say the board includes more than all ofrequirements to run a brush less motor. Thanks the PFC stage, the board canwork on 90-265VAC full range. To simplify the circuit, a non-insulation topologywas used, so please be careful during testing the board to prevent electricalshock.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Size | Version | L (µH) | Q (%) | IR (mA) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714102 | SPEC | 8 files | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | 0.55 | 1.7 | 1050 | Performance | 1000 | – | – | 2050 | |||
691101710003 | SPEC | – | 6 files | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | ||
7447905 | SPEC | – | 6 files | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | – | 85 | 0805 | – | 1 | 45 | 50 | 400 | ||
750341751 | SPEC | – | 5 files | Inductor | – | – | – | – | – | – | 3 | – | PQ2625 | – | 210 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714102 | SPEC | ||
691101710003 | SPEC | – | |
7447905 | SPEC | – | |
750341751 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | ISAT (A) | fres (MHz) | Size | Version | L (µH) | Q (%) | IR (mA) | RDC max. (mΩ) | Samples |
---|