IC manufacturers Onsemi

IC manufacturers (96)

Onsemi FAN65005A | Demoboard FAN65005A-GEVB

Overview

TopologyBuck Converter
Input voltage4.5-65 V
IC revisionRev 1

Description

FAN65005A is a wide VIN highly efficient synchronous buck regulator, with integrated high side and low side power MOSFETs. The device incorporates a fixed frequency voltage mode PWM controller supporting a wide voltage range from 4.5 V to 65 V and can handle continuous currents up to 8 A.FAN65005A includes a 0.67% accurate reference voltage to achieve tight regulation. The switching frequency can be programmed from 100 kHz to 1 MHz. This single phase buck regulator offers complete protection features including Over current protection, Thermal shutdown, Under−voltage lockout, Over voltage protection, Under voltage protection and Short−circuit protection. This device is available in a compact 6 x 6 mm PQFN package.

Features

  • Wide Input Voltage Range: 4.5 V to 65 V
  • Continuous Output Current: 8 A
  • Fixed Frequency Voltage Mode PWM Control with Input Voltage Feed−forward
  • 0.6 V Reference Voltage with 0.67% Accuracy
  • Adjustable Switching Frequency: 100 kHz to 1 MHz
  • Dual LDOs for Single Supply Operation and to ReducePower Loss
  • Selectable CCM PWM Mode or PFM Mode for LightLoads
  • External Compensation for Wide Operation Range
  • Adjustable Soft−Start & Pre−Bias Startup
  • Enable Function with Adjustable Input Voltage Under−Voltage−Lock−Out (UVLO)
  • Power Good Indicator
  • Over Current Protection, Thermal Shutdown, OverVoltage Protection, Under Voltage Protection andShort−circuit Protection
  • High Performance Low Profile 6 mm x 6 mm PQFNPackage
  • This Device is Pb−Free and RoHS Compliant

Typical applications

  • Industrial Equipment: Automation, Power Tools, Slot Machines
  • Telecommunications: Base Station Power Supplies, Networking: Computing, Battery Management Systems, USB−PD

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples