IC manufacturers Onsemi

IC manufacturers (96)

Onsemi FAN65005A | Demoboard FAN65005A-GEVB

FAN65005A: Synchronous PWM Buck Regulator, High Performance, Voltage Mode, 65 V, 8 A

Overview

TopologyBuck Converter
Input voltage4.5-65 V
Switching frequency100-1000 kHz
Output 15 V / 8 A
IC revision1

Description

FAN65005A is a wide VIN highly efficient synchronous buckregulator, with integrated high side and low side power MOSFETs.The device incorporates a fixed frequency voltage mode PWMcontroller supporting a wide voltage range from 4.5 V to 65 V and canhandle continuous currents up to 8 A.FAN65005A includes a 0.67% accurate reference voltage to achievetight regulation. The switching frequency can be programmed from100 kHz to 1 MHz. To improve efficiency at light load condition, thedevice can be set to discontinuous conduction mode with pulseskipping operation.FAN65005A has dual LDOs to minimize power loss and integratedcurrent sense circuit that provides cycle-by-cycle current limiting.This single phase buck regulator offers complete protection featuresincluding Over current protection, Thermal shutdown, Under-voltagelockout, Over voltage protection, Under voltage protection andShort-circuit protection.FAN65005A uses ON Semiconductor’s high performancePOWERTRENCH® MOSFETs that reduces ringing in switchingapplications. FAN65005A integrates the controller, driver, and powerMOSFETs into a thermally enhanced, compact 6 × 6 mm PQFNpackage. With an integrated approach, the complete DC/DC converteris optimized from the controller and driver to MOSFET switchingperformance, delivering a high power density solution.

Features

  • Wide Input Voltage Range: 4.5 V to 65 V
  • Continuous Output Current: 8 A
  • Fixed Frequency Voltage Mode PWM Control with Input VoltageFeed−forward
  • 0.6 V Reference Voltage with 0.67% Accuracy
  • Adjustable Switching Frequency: 100 kHz to 1 MHz
  • Dual LDOs for Single Supply Operation and to ReducePower Loss
  • Selectable CCM PWM Mode or PFM Mode for LightLoads
  • External Compensation for Wide Operation Range
  • Adjustable Soft−Start & Pre−Bias Startup
  • Enable Function with Adjustable Input VoltageUnder−Voltage−Lock−Out (UVLO)
  • Power Good Indicator
  • Over Current Protection, Thermal Shutdown, OverVoltage Protection, Under Voltage Protection andShort−circuit Protection
  • High Performance Low Profile 6 mm x 6 mm PQFNPackage
  • This Device is Pb−Free and RoHS Compliant

Typical applications

  • Industrial Equipment: Automation, Power Tools, Slot Machines
  • High Voltage POL Module
  • Telecommunications: Base Station Power Supplies
  • Networking: Computing, Battery Management Systems, USB−PD

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
885012206016SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)22 nF ±10% 10 0603 -55 °C up to +125 °C 510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
744325550SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1050 -40 °C up to +150 °C 10.5 10.2 4.7 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
885012206016SPEC
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples