IC manufacturers Onsemi

IC manufacturers (95)

Onsemi FAN65004B | Demoboard STR-FAN65004B-GEVB

Strata Enabled FAN6500XX65V Sync Buck EVBUser Guide

Overview

TopologyBuck Converter
Input voltage4.5-65 V
Switching frequency100-1000 kHz
Output 16 A
IC revision*

Description

The STR-FAN6500XX-GEVB provides an easy to use evaluation platform within the Strata Development Environment for the FAN65004B, FAN65004C, FAN65005A, and FAN65008B synchronous buck regulators from ON Semiconductor. Strata gives the developer access to any collateral one may need, including datasheets, BOMs and schematics, as well as providing a user interface for testing the performance of the FAN6500XX series of parts. This document will provide instructions on how to use the evaluation board.

Features

  • Vin range from 4.5 V to 65 V
  • Fixed frequency voltage mode PWM control with input voltage feed−forward
  • Adjustable switching frequency from 100 kHz to 1 MHz
  • Selectable CCM PWM mode of PFM Mode for light loads
  • Wide array of protection circuits including OCP, TSD, OVP, UVP and SCP
  • Continuous output current depending on specific part:-FAN65004B – 6 A-FAN65004C – 6 A-FAN65005A – 8 A-FAN65008B – 10 A

Typical applications

  • Networking: Computing, Battery Management Systems, USB−PD
  • High Voltage POL Module, Telecommunications: Base Station Power Supplies
  • Industrial Equipment: Automation, Power Tools, Slot Machines

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
MaterialSW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
150060YS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
150060GS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
150060BS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 SMT -40 °C up to +85 °C 0.7 Tape and Reel
782853221SPEC
8 files WE-CBA SMT EMI Suppression Ferrite Bead 2 220 290 0.05 SMT 0.9 High Current 2000
61300211121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 5.08 THT 250 2 Single Pin Header Straight 3000 Bag
61300311121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 7.62 THT 250 3 Single Pin Header Straight 3000 Bag
61300411121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 10.16 THT 250 4 Single Pin Header Straight 3000 Bag
875075661008SPEC
7 files WCAP-PSLC Aluminum Polymer Capacitors 12.4 V-Chip SMT220 µF 35 2000 -55 °C up to +105 °C 4100 22 1540 12 10 15" Tape & Reel
971150365SPEC
3 files WA-SPAIE Plastic Spacer Stud, metric, internal/ external 15 M3 M3 Polyamide 6 -30 °C up to +110°C Bag
74435572200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 18.3 0.0146 22 10.9 9 11 10.5 MnZn SMT 8.9 2
434153017835SPEC
5 files WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 1.7 350 200000 Blue not specified 50 Tape and Reel
65100516121SPEC
6 files WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Mini USB Type B SMT 30 5 Receptacle Horizontal 1000 Tape and Reel & Mylar
709940300SPEC
3 files WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 Nylon 66 5.5 -30 °C up to +85 °C 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
RDC
(Ω)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
fres
(MHz)
MaterialSW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
CVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
RESR
(mΩ)
ILeak
(µA)
DF
(%)
Ø D
(mm)
H
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPinsRowsGenderTypeIR
(mA)
Packaging Samples